Select from variation
Valve Cable (Assembled), Straight Plug - Valve Plug, Industrial Design C 9457400060

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Valve Cable (Assembled), Straight Plug - Valve Plug, Industrial Design C
Part Number:9457400060

Standard Unit Price: 20.14 Special price 20.14
Shipping Days: 65 Days

Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.

The spec of 9457400060

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.6
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24

This page is Valve Cable (Assembled), Straight Plug - Valve Plug, Industrial Design C, part number 9457400060.
You can find the detail information about specifications and dimensions on part number 9457400060.

Variation of this product

Part Number
1309680015
1309680080
1407770080
9457400150
9457400300
9457400500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length Permitted cable outer temperature, fixed

23.74 €

1 65 Days 0.1580 - 80
-

24.78 €

1 65 Days 0.880 - 80
-

25.28 €

1 86 Days 0.880 - 80

21.57 €

1 65 Days 1.5-50 - 80

23.98 €

1 92 Days 3-50 - 80

27.20 €

1 65 Days 5-50 - 80

Tech Support