Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1128100000
Part Number
|
---|
1128100000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Poles (Pole) | Dimension vertical (mm) | Dimension width (mm) | Type of electrical connection, field-sided | Type of electrical connection, control sided | Nominal rated voltage | Nominal rated current | Pollution degree | Mounting method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.22 € | 1 | 4 Days | - | 55 | 70 | Screw connection | Other | 600 | - | 2 | DIN rail (top hat rail) 35 mm |
Loading...
Mounting Method | With DIN rail | Dimension depth(mm) | - |
---|
Configure
Basic Attributes
Number of Poles(Pole)
Dimension vertical(mm)
Dimension width(mm)
Type of electrical connection, field-sided
Type of electrical connection, control sided
Nominal rated voltage
Nominal rated current
Pollution degree
Mounting method
Filter by standard shipping days
Optional Attributes