Select from variation
Terminal Marking 1011420000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Terminal Marking
Part Number:1011420000

Standard Unit Price: 0.09 Special price 0.09
Shipping Days: 9 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

The spec of 1011420000

  • Color
    White
  • Screw Size
    6.2
  • Material
    -
  • Conforming wire diameter(mm)
    -

This page is Terminal Marking, part number 1011420000.
You can find the detail information about specifications and dimensions on part number 1011420000.

Variation of this product

Part Number
0468660951
0473560301
0517960000
1011430000
1025680000
1027310000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Screw Size Material Conforming wire diameter
(mm)

0.06 €

500 14 Days White6NumbersHorizontal

0.06 €

500 9 Days White5NumbersVertical

0.54 €

20 9 Days White8-Horizontal and vertical

0.09 €

500 16 Days White4.2--

0.26 €

40 16 Days Other30--

0.09 €

500 16 Days Yellow5--

Tech Support