Select from variation
Feed-Through Terminal Block 1305330000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Feed-Through Terminal Block
Part Number:1305330000

Standard Unit Price: 0.88 Special price 0.88
Shipping Days: 92 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

The spec of 1305330000

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    24
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    40
  • Closing plate required
    Yes
  • Colour
    Beige
  • Length
    50.5
  • Explosion-tested version 'Ex e'
    -
  • Flame retardant class UL94
    V0

This page is Feed-Through Terminal Block, part number 1305330000.
You can find the detail information about specifications and dimensions on part number 1305330000.

Variation of this product

Part Number
1270040000
1295550000
1304720000
1312830000
9203060000
9512420000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Connectable conductor cross section multi-wired Rated current In Nominal rated voltage Type of electrical connection 1 Type of electrical connection 2 Connection position Number of clamp positions per level Internally connected stages DIN rail type Operation temperature Width/grid dimension Height at lowest possible mounting height Closing plate required Colour Length Explosion-tested version 'Ex e'

1.00 €

50 23 Days [DIN rail mount] For DIN35 mm (TS35)0.5 - 40.5 - 2.50.5 - 41.5 - 424800Screw connection-Sideways2-DIN rail (top hat rail) 35 mm-50 - 1205.0844.5-Blue88-

0.89 €

50 44 Days [DIN rail mount] For DIN35 mm (TS35)0.5 - 40.5 - 2.50.5 - 4-24500Spring clamp connectionPlug-in connectionAbove2NoDIN rail (top hat rail) 35 mm-50 - 1205.134.5YesBlue58No

1.31 €

50 44 Days [DIN rail mount] For DIN35 mm (TS35)0.5 - 40.5 - 2.50.5 - 4-24500Spring clamp connectionPlug-in connectionAbove3NoDIN rail (top hat rail) 35 mm-50 - 1205.134.5YesBlue71.5No

2.25 €

50 23 Days [DIN rail mount] For DIN35 mm (TS35)0.5 - 60.5 - 40.5 - 6-32800Spring clamp connectionPlug-in connectionAbove1NoDIN rail (top hat rail) 35 mm-50 - 1206.543YesBlue58No

2.32 €

50 23 Days [DIN rail mount] For DIN35 mm (TS35)0.5 - 40.5 - 40.5 - 61.5 - 632630Screw connection-Sideways2NoDIN rail (top hat rail) 35 mm-60 - 1306.146.5YesBlue60No

16.82 €

10 9 Days [DIN rail mount] For DIN35 mm (TS35)16 - 7016 - 7016 - 1616 - 951921000Screw connection-Sideways2NoDIN rail (top hat rail) 35 mm-60 - 13020.585NoBlue75Yes

Tech Support