Select from variation
Fuse Terminal, 2 Screw Connections - 1 Plug-In Connection, Fuse Isolator, for Plug-In Cross-Connector, One End without Connector, Screw Connection 1163010000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fuse Terminal, 2 Screw Connections - 1 Plug-In Connection, Fuse Isolator, for Plug-In Cross-Connector, One End without Connector, Screw Connection
Part Number:1163010000

Standard Unit Price: 12.86 Special price 12.86
Shipping Days: 9 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.

The spec of 1163010000

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    150
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Sideways
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    74
  • Closing plate required
    Yes
  • Colour
    Black
  • Length
    90
  • Type of fuse insert
    G-fuse 5x20 mm
  • Type of fuse holder
    Swivelling
  • Type of indication element for defect indication
    LED
  • Flame retardant class UL94
    V0

This page is Fuse Terminal, 2 Screw Connections - 1 Plug-In Connection, Fuse Isolator, for Plug-In Cross-Connector, One End without Connector, Screw Connection, part number 1163010000.
You can find the detail information about specifications and dimensions on part number 1163010000.

Variation of this product

Part Number
1162980000
1162990000
1163000000
1163020000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal rated voltage Type of indication element for defect indication

7.09 €

50 23 Days 250-

12.86 €

50 16 Days 36LED

12.86 €

50 23 Days 70LED

12.86 €

50 23 Days 250LED

Tech Support