Fuse Terminal, Screw Connection, Fuse Isolator, for Plug-In Cross-Connector, One End without Connector, Screw Connection
- Standard Unit Price:
-
5.42 €
- Shipping Days:
-
9 Days
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
Basic Specifications
-
- Mounting method
- For DIN35 mm (TS35)
-
- Connectable conductor cross section fine-strand without cable end sleeve
- 0.5 - 4
-
- Connectable conductor cross section fine-strand with cable end sleeve
- 0.5 - 2.5
-
- Connectable conductor cross section solid-core
- 0.5 - 4
-
- Connectable conductor cross section multi-wired
- 1.5 - 4
-
- Rated current In
- 6.3
-
- Type of electrical connection 1
- Screw connection
-
- Connection position
- Sideways
-
- Number of levels
- 1
-
- DIN rail type
- DIN rail (top hat rail) 35 mm
-
- Material insulation body
- Thermoplastic
-
- Operation temperature
- -50 - 120
-
- Width/grid dimension
- 5.08
-
- Height at lowest possible mounting height
- 74
-
- Closing plate required
- Yes
-
- Colour
- Black
-
- Length
- 88
-
- Type of fuse insert
- G-fuse 5x20 mm
-
- Type of fuse holder
- Swivelling
-
- Flame retardant class UL94
- V0