Fuse Terminal, Tension-Clamp Connection, Fuse Cartridge, with LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection

Click on this image to zoom in.

Click on this image to zoom in.

Fuse Terminal, Tension-Clamp Connection, Fuse Cartridge, with LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection

Standard Unit Price:
9.43
Shipping Days:
4 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.

Basic Specifications

  • Mounting method
    For DIN35 mm (TS35)
  • Rated current In
    6.3
  • Type of electrical connection 1
    Spring clamp connection
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Flame retardant class UL94
    V0
Part Number
Connectable conductor cross section fine-strand without cable end sleeve

Refine by

  • 0.5 - 4
  • Clear
Connectable conductor cross section fine-strand with cable end sleeve

Refine by

  • 0.5 - 2.5
  • Clear
Connectable conductor cross section solid-core

Refine by

  • 0.5 - 4
  • Clear
Nominal rated voltage

Refine by

  • 28
  • 60
  • 120
  • Clear
Connection position

Refine by

  • Inclined
  • Clear
Colour

Refine by

  • Black
  • Blue
  • Green
  • Orange
  • Red
  • Yellow
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
-
60
-
Orange
4 Days
9.43

1082370000
Part Number : 1082370000
Shipping Days 4 Days
Standard Unit Price 9.43

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    -
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    -
  • Rated current In
    6.3
  • Nominal rated voltage
    60
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    -
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Orange
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    60
  • Flame retardant class UL94
    V0
0.5 - 4
0.5 - 2.5
0.5 - 4
120
Inclined
Red
4 Days
9.68

1315850000
Part Number : 1315850000
Shipping Days 4 Days
Standard Unit Price 9.68

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    120
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Inclined
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Red
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    -
  • Flame retardant class UL94
    V0
0.5 - 4
0.5 - 2.5
0.5 - 4
120
Inclined
Yellow
4 Days
9.68

1315870000
Part Number : 1315870000
Shipping Days 4 Days
Standard Unit Price 9.68

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    120
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Inclined
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Yellow
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    -
  • Flame retardant class UL94
    V0
0.5 - 4
0.5 - 2.5
0.5 - 4
120
Inclined
Blue
32 Days
9.88

1315880000
Part Number : 1315880000
Shipping Days 32 Days
Standard Unit Price 9.88

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    120
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Inclined
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Blue
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    -
  • Flame retardant class UL94
    V0
0.5 - 4
0.5 - 2.5
0.5 - 4
120
Inclined
Orange
4 Days
9.68

1315890000
Part Number : 1315890000
Shipping Days 4 Days
Standard Unit Price 9.68

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    120
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Inclined
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Orange
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    -
  • Flame retardant class UL94
    V0
0.5 - 4
0.5 - 2.5
0.5 - 4
120
Inclined
Black
4 Days
9.68

1315900000
Part Number : 1315900000
Shipping Days 4 Days
Standard Unit Price 9.68

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    120
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Inclined
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Black
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    -
  • Flame retardant class UL94
    V0
0.5 - 4
0.5 - 2.5
0.5 - 4
120
Inclined
Green
32 Days
9.68

1315920000
Part Number : 1315920000
Shipping Days 32 Days
Standard Unit Price 9.68

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    120
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Inclined
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Green
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    -
  • Flame retardant class UL94
    V0
-
-
-
28
-
Blue
4 Days
10.11

1334480000
Part Number : 1334480000
Shipping Days 4 Days
Standard Unit Price 10.11

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    -
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    -
  • Rated current In
    6.3
  • Nominal rated voltage
    28
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    -
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Blue
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    -
  • Flame retardant class UL94
    V0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support