Select from variation
Fuse Terminal, Tension-Clamp Connection, Fuse Cartridge, without LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection 1315800000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fuse Terminal, Tension-Clamp Connection, Fuse Cartridge, without LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection
Part Number:1315800000

Standard Unit Price: 4.26 Special price 4.26
Shipping Days: 37 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.

The spec of 1315800000

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Rated current In
    6.3
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Inclined
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    73
  • Closing plate required
    Yes
  • Colour
    Blue
  • Length
    79.5
  • Type of fuse insert
    G-fuse 5x20 mm
  • Supply voltage for defect-indication
    500
  • Flame retardant class UL94
    V0

This page is Fuse Terminal, Tension-Clamp Connection, Fuse Cartridge, without LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection, part number 1315800000.
You can find the detail information about specifications and dimensions on part number 1315800000.

Variation of this product

Part Number
1315780000
1315820000
1315840000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

4.08 €

50 37 Days Red

4.08 €

50 37 Days Black

4.08 €

50 37 Days Grey

Tech Support