Select from variation
Multi-Tier Modular Terminal 1029800000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Multi-Tier Modular Terminal
Part Number:1029800000

Standard Unit Price: 4.32 Special price 4.32
Shipping Days: 44 Days

Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.

The spec of 1029800000

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    24
  • Nominal rated voltage
    400
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.1
  • Height at lowest possible mounting height
    48
  • Closing plate required
    Yes
  • Colour
    Beige
  • Length
    90
  • Explosion-tested version 'Ex e'
    No
  • Flame retardant class UL94
    V0

This page is Multi-Tier Modular Terminal, part number 1029800000.
You can find the detail information about specifications and dimensions on part number 1029800000.

Variation of this product

Part Number
1029900000
1030200000
1030300000
1030600000
1030700000
1031100000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Connectable conductor cross section multi-wired Rated current In Nominal rated voltage Type of electrical connection 1 Type of electrical connection 2 Connection position Number of levels Number of clamp positions per level Internally connected stages Width/grid dimension Height at lowest possible mounting height Closing plate required Colour Length Explosion-tested version 'Ex e'

3.91 €

50 44 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 424400Screw connection-Sideways32No6.148NoBeige90No

3.91 €

50 44 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 424400Screw connection-Sideways32No6.148YesBeige90No

2.94 €

50 44 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 424400Screw connection-Sideways22No6.148YesBeige90No

3.63 €

50 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 424400Screw connection-Sideways32No6.148YesBeige84.5No

3.08 €

50 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 424400Screw connection-Sideways32No6.148YesBeige84.5No

3.08 €

50 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 424400Screw connection-Sideways32No6.148YesBeige84.5No

Tech Support