Neutral Conductor Modular Terminal, Busbar Connection
- Standard Unit Price:
-
2.37 €
- Shipping Days:
-
23 Days
The neutral conductor disconnect terminal has a longitudinal disconnector for connecting to a neutral conductor busbar. It is used to measure the insulation resistance against earth. It also enables simple testing without any need to disconnect the neutral conductor.
Basic Specifications
-
- Mounting method
- For DIN35 mm (TS35)
-
- Connectable conductor cross section fine-strand without cable end sleeve
- 0.5 - 10
-
- Connectable conductor cross section fine-strand with cable end sleeve
- 0.5 - 6
-
- Connectable conductor cross section solid-core
- 0.5 - 10
-
- Connectable conductor cross section multi-wired
- 1.5 - 10
-
- Rated current In
- 41
-
- Nominal rated voltage
- 400
-
- Type of electrical connection 1
- Other
-
- Connection position
- Sideways
-
- Number of levels
- 1
-
- Number of clamp positions per level
- 1
-
- Internally connected stages
- No
-
- DIN rail type
- DIN rail (top hat rail) 35 mm
-
- Width/grid dimension
- 7.9
-
- Closing plate required
- Yes
-
- Colour
- Blue
-
- Explosion-tested version 'Ex e'
- No
-
- Flame retardant class UL94
- V0