Select from variation
Test-Disconnect Terminal, Busbar Connection, Sliding, without Cross-Disconnect 1010880000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Test-Disconnect Terminal, Busbar Connection, Sliding, without Cross-Disconnect
Part Number:1010880000

Standard Unit Price: 2.37 Special price 2.37
Shipping Days: 9 Days

Terminal block for separating circuits during tests or measurements.

The spec of 1010880000

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 10
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 6
  • Connectable conductor cross section solid-core
    0.5 - 10
  • Connectable conductor cross section multi-wired
    1.5 - 10
  • Rated current In
    41
  • Nominal rated voltage
    400
  • Type of electrical connection 1
    Other
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    46.5
  • Closing plate required
    Yes
  • Colour
    Blue
  • Type of slitting
    Sliding
  • Length
    60
  • Flame retardant class UL94
    V0

This page is Test-Disconnect Terminal, Busbar Connection, Sliding, without Cross-Disconnect, part number 1010880000.
You can find the detail information about specifications and dimensions on part number 1010880000.

Variation of this product

Part Number
1010600000
1010680000
1010780000
1010900000
1010980000
1019000000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Connectable conductor cross section multi-wired Rated current In Width/grid dimension Height at lowest possible mounting height Closing plate required Colour Length

2.08 €

100 23 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 4245.146.5YesBeige60

2.08 €

100 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 4245.146.5YesBlue60

2.17 €

100 9 Days 0.5 - 60.5 - 40.5 - 61.5 - 6326.146.5YesBlue60

2.74 €

50 23 Days 1.5 - 161.5 - 161.5 - 161.5 - 16579.946.5YesBeige60

2.68 €

50 9 Days 1.5 - 161.5 - 161.5 - 161.5 - 16579.946.5YesBlue60

4.40 €

50 9 Days 1.5 - 161.5 - 161.5 - 161.5 - 25761246.5NoBlue60

Tech Support