Test-Disconnect Terminal, without Cross-Disconnect

Click on this image to zoom in.

Click on this image to zoom in.

Test-Disconnect Terminal, without Cross-Disconnect

Standard Unit Price:
2.97
Shipping Days:
9 Days

Terminal block for separating circuits during tests or measurements.

Basic Specifications

  • Rated current In
    41
  • Nominal rated voltage
    630
  • Type of electrical connection 1
    Screw connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Closing plate required
    Yes
  • Colour
    Beige
  • Flame retardant class UL94
    V0
Part Number
Mounting method

Refine by

  • DIN rail mount
  • [DIN rail mount]For DIN35 mm (TS35)
  • Other
  • [Other]G-rail
  • Clear
Connectable conductor cross section fine-strand without cable end sleeve

Refine by

  • 0.5 - 6
  • 0.5 - 10
  • Clear
Connectable conductor cross section fine-strand with cable end sleeve

Refine by

  • 0.5 - 6
  • Clear
Connectable conductor cross section solid-core

Refine by

  • 0.5 - 6
  • 0.5 - 10
  • Clear
Connectable conductor cross section multi-wired

Refine by

  • 1.5 - 10
  • 6
  • Clear
DIN rail type

Refine by

  • DIN rail (top hat rail) 35 mm
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 10
0.5 - 6
0.5 - 10
1.5 - 10
DIN rail (top hat rail) 35 mm
9 Days
2.97

1017100000
Part Number : 1017100000
Shipping Days 9 Days
Standard Unit Price 2.97

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 10
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 6
  • Connectable conductor cross section solid-core
    0.5 - 10
  • Connectable conductor cross section multi-wired
    1.5 - 10
  • Rated current In
    41
  • Nominal rated voltage
    630
  • Type of electrical connection 1
    Screw connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    47.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • With integrated test socket
    No
  • Length
    65
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 6
-
0.5 - 6
6
DIN rail (top hat rail) 35 mm
23 Days
3.88

1238920000
Part Number : 1238920000
Shipping Days 23 Days
Standard Unit Price 3.88

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    6
  • Rated current In
    41
  • Nominal rated voltage
    630
  • Type of electrical connection 1
    Screw connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    50
  • Closing plate required
    Yes
  • Colour
    Beige
  • With integrated test socket
    No
  • Length
    82.7
  • Flame retardant class UL94
    V0
[Other] G-rail
0.5 - 6
-
0.5 - 6
6
-
9 Days
6.05

9538080000
Part Number : 9538080000
Shipping Days 9 Days
Standard Unit Price 6.05

Specificationtitle

  • Mounting method
    [Other] G-rail
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    6
  • Rated current In
    41
  • Nominal rated voltage
    630
  • Type of electrical connection 1
    Screw connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    -
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    49.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • With integrated test socket
    No
  • Length
    82.7
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 6
-
0.5 - 6
6
DIN rail (top hat rail) 35 mm
9 Days
4.32

9538090000
Part Number : 9538090000
Shipping Days 9 Days
Standard Unit Price 4.32

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    6
  • Rated current In
    41
  • Nominal rated voltage
    630
  • Type of electrical connection 1
    Screw connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    7.9
  • Height at lowest possible mounting height
    50
  • Closing plate required
    Yes
  • Colour
    Beige
  • With integrated test socket
    Yes
  • Length
    82.7
  • Flame retardant class UL94
    V0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support