Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1024200000 |
1024300000 |
1024400000 |
1032880000 |
1033300000 |
1033700000 |
1041500000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width/grid dimension | Colour | |
---|---|---|---|---|---|---|---|
6.85 € | 25 | 9 Days | 10.2 | Beige | |||
6.85 € | 25 | 9 Days | 10.2 | Beige | |||
6.85 € | 25 | 9 Days | 10.2 | Beige | |||
7.63 € | 25 | 9 Days | 11.7 | Blue | |||
7.09 € | 25 | 9 Days | 10.2 | Beige | |||
6.85 € | 25 | 23 Days | 10.2 | Beige | |||
8.45 € | 25 | 9 Days | 10.2 | Beige |
Loading...
Type of electrical connection 1 | Screw | Mounting method | For DIN35 mm (TS35) | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 2.5 |
---|---|---|---|---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 2.5 | Connectable conductor cross section solid-core | 0.5 - 2.5 | Connectable conductor cross section multi-wired | 1.5 - 2.5 |
Connection position | Sideways | Material insulation body | Thermoplastic | Operation temperature | -60 - 130 |
Height at lowest possible mounting height | 50 | Closing plate required | Yes | Length | 60 |
Number of levels | 1 | Number of clamp positions per level | 2 | Internally connected stages | No |
Flame retardant class UL94 | V0 |