Accessories, Screw Connection

Click on this image to zoom in.

Click on this image to zoom in.

Accessories, Screw Connection

Standard Unit Price:
9.28
Shipping Days:
16 Days

Accessories for preventing contact with the components in the control cabinet. Touch-safe protection is achieved when the housing is screwed closed.

Basic Specifications

  • Accessory Type
    Other
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
9.28

1120130000
Part Number : 1120130000
Shipping Days 23 Days
Standard Unit Price 9.28

Specificationtitle

  • Accessory Type
    Other
16 Days
17.45

1120140000
Part Number : 1120140000
Shipping Days 16 Days
Standard Unit Price 17.45

Specificationtitle

  • Accessory Type
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support