Select from variation
Flange RJ45, IP67 1012320000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Flange RJ45, IP67
Part Number:1012320000

Standard Unit Price: 18.25 Special price 18.25
Shipping Days: 23 Days

RJ45 connector for custom assembly

The spec of 1012320000

  • Colour
    -
  • Type of connector
    RJ45 8(8)
  • Screened
    Yes
  • Connection type
    Other
  • Category
    6A (IEC)

This page is Flange RJ45, IP67, part number 1012320000.
You can find the detail information about specifications and dimensions on part number 1012320000.

Variation of this product

Part Number
1012310000
1012370000
1012380000
1058250000
1058270000
1085260000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Category

17.85 €

10 9 Days -6A (IEC)

25.12 €

10 16 Days -6A (IEC)

25.12 €

10 23 Days -6A (IEC)

24.25 €

10 23 Days -6A (IEC)

25.45 €

10 23 Days -6A (IEC)

17.85 €

10 9 Days Silver5

Tech Support