Select from variation
Cable Gland (Plastic) 1016080000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cable Gland (Plastic)
Part Number:1016080000

Standard Unit Price: 6.78 Special price 6.78
Shipping Days: 9 Days

Plastic cable gland for sealing housings when inserting cables. With strain relief.

The spec of 1016080000

  • Material
    Plastic
  • Material
    Plastic
  • Surface protection
    Other
  • Degree of protection (IP)
    IP68
  • Strain relief
    Yes

This page is Cable Gland (Plastic), part number 1016080000.
You can find the detail information about specifications and dimensions on part number 1016080000.

Variation of this product

Part Number
1016070000
1016090000
1016100000
1016110000
1016120000
1016130000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Material Surface protection

6.65 €

1 9 Days PlasticPlasticOther

12.77 €

1 23 Days MetalMetalNickel-plated

13.92 €

1 23 Days MetalMetalNickel-plated

12.77 €

1 23 Days MetalMetalNickel-plated

21.14 €

1 23 Days MetalMetalNickel-plated

21.66 €

1 23 Days MetalMetalNickel-plated

Tech Support