Crimping Tool, Fibre-Optic Connector, Hexagonal Crimping

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool, Fibre-Optic Connector, Hexagonal Crimping

Standard Unit Price:
325.23
Shipping Days:
16 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Suitable for
    Various applications
  • Compression shape
    Hexagon
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
325.23

9011360000
Part Number : 9011360000
Shipping Days 16 Days
Standard Unit Price 325.23

Specificationtitle

  • Suitable for
    Various applications
  • Compression shape
    Hexagon
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support