Crimping Tool, Shielded Modular Plug Connectors

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool, Shielded Modular Plug Connectors

Standard Unit Price:
813.29
Shipping Days:
4 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Suitable for
    Screen connector
  • Length
    255
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
813.29

9202800000
Part Number : 9202800000
Shipping Days 4 Days
Standard Unit Price 813.29

Specificationtitle

  • Suitable for
    Screen connector
  • Length
    255
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support