Select from variation
Contact (Industry Plug-In Connectors), Female, HighPower, Turned 1079770000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Contact (Industry Plug-In Connectors), Female, HighPower, Turned
Part Number:1079770000

Standard Unit Price: 40.86 Special price 40.86
Shipping Days: 23 Days

Contact element for connecting a conductor to an industrial connector.

The spec of 1079770000

  • Wire connection method
    Crimp
  • Connectable conductor cross section multi-wired
    95
  • Strip length
    24
  • Type of connection cross section
    Round
  • Massive contact
    Yes
  • Diameter plug-in contact
    20
  • Material contact
    Copper
  • Packaging type
    Bag
  • Inflammability class of insulation material acc. with UL94
    V0

This page is Contact (Industry Plug-In Connectors), Female, HighPower, Turned, part number 1079770000.
You can find the detail information about specifications and dimensions on part number 1079770000.

Variation of this product

Part Number
1079730000
1079740000
1079750000
1079810000
1079820000
1079830000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connectable conductor cross section multi-wired Strip length Diameter plug-in contact

39.88 €

1 23 Days 352420

40.86 €

1 30 Days 502420

39.88 €

1 30 Days 702420

58.85 €

1 23 Days 953023.5

59.57 €

1 23 Days 1203023.5

64.51 €

1 23 Days 1503023.5

Tech Support