Select from variation
Round Plug (Field Customisable), Pin, Straight, M12 1118910000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Round Plug (Field Customisable), Pin, Straight, M12
Part Number:1118910000

Standard Unit Price: 29.48 Special price 29.48
Shipping Days: 16 Days

Circular connectors for the individual assembly of conductors. Space-saving design.

The spec of 1118910000

  • Applicable pin/contact
    [Male (plug)] Male (plug)
  • Number of Poles
    8
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    8 - 10
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.75
  • Material housing
    Metal

This page is Round Plug (Field Customisable), Pin, Straight, M12, part number 1118910000.
You can find the detail information about specifications and dimensions on part number 1118910000.

Variation of this product

Part Number
1021470000
1021480000
1044700000
1191030000
1258940000
1304280000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles Wire connection method Cable diameter
(mm)
Type of connection socket for actuators and sensors Screened Core cross section Material housing

9.92 €

1 16 Days 3Screw connection4 - 6M12No0.75Plastic

10.31 €

1 16 Days 3Screw connection6 - 8M12No0.75Plastic

16.03 €

1 16 Days 5[Other] Other6 - 8M12No0.5Plastic

20.89 €

1 37 Days 5Screw connection4 - 6M12Yes0.75Metal

25.28 €

1 16 Days 8Screw connection6 - 8M12Yes0.75Metal

30.82 €

1 16 Days 4[Other] Other6 - 8M12Yes0.5Plastic

Tech Support