Round Plug (Field Customisable), Socket, Straight, M12

Click on this image to zoom in.

Click on this image to zoom in.

Round Plug (Field Customisable), Socket, Straight, M12

Standard Unit Price:
10.31
Shipping Days:
4 Days

Circular connectors for the individual assembly of conductors. Space-saving design.

Basic Specifications

Part Number
Number of Poles

Refine by

  • 3
  • 4
  • 5
  • 8
  • Clear
Wire connection method

Refine by

  • Screw connection
  • Other
  • [Other]Insulation displacement connector
  • [Other]Other
  • Clear
Cable diameter(mm)

Refine by

  • 4 - 5.1
  • 4 - 6
  • 6 - 8
  • 6.5
  • 6.6
  • 7.3
  • 8 - 10
  • 8.3
  • Clear
Type of connection socket for actuators and sensors

Refine by

  • M12
  • Clear
Screened

Refine by

  • No
  • Yes
  • Clear
Core cross section

Refine by

  • 0.5
  • 0.75
  • 1.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
5
Screw connection
6 - 8
M12
No
0.75
4 Days
11.15

1007090000
Part Number : 1007090000
Shipping Days 4 Days
Standard Unit Price 11.15

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    5
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    No
  • Core cross section
    0.75
  • Material housing
    Plastic
3
Screw connection
4 - 6
M12
No
0.75
4 Days
10.31

1021490000
Part Number : 1021490000
Shipping Days 4 Days
Standard Unit Price 10.31

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    3
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    4 - 6
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    No
  • Core cross section
    0.75
  • Material housing
    Plastic
3
Screw connection
6 - 8
M12
No
0.75
4 Days
10.58

1021510000
Part Number : 1021510000
Shipping Days 4 Days
Standard Unit Price 10.58

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    3
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    No
  • Core cross section
    0.75
  • Material housing
    Plastic
5
[Other] Other
6 - 8
M12
No
0.5
4 Days
16.03

1044710000
Part Number : 1044710000
Shipping Days 4 Days
Standard Unit Price 16.03

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    5
  • Wire connection method
    [Other] Other
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    No
  • Core cross section
    0.5
  • Material housing
    Plastic
8
Screw connection
8 - 10
M12
Yes
0.75
82 Days
30.34

1118920000
Part Number : 1118920000
Shipping Days 82 Days
Standard Unit Price 30.34

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    8
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    8 - 10
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.75
  • Material housing
    Metal
5
Screw connection
4 - 6
M12
Yes
0.75
4 Days
20.89

1191020000
Part Number : 1191020000
Shipping Days 4 Days
Standard Unit Price 20.89

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    5
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    4 - 6
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.75
  • Material housing
    Metal
8
Screw connection
6 - 8
M12
Yes
0.75
4 Days
25.28

1258930000
Part Number : 1258930000
Shipping Days 4 Days
Standard Unit Price 25.28

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    8
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.75
  • Material housing
    Metal
4
Screw connection
6 - 8
M12
Yes
0.75
4 Days
54.55

Part Number : 1326750000
Shipping Days 4 Days
Standard Unit Price 54.55

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.75
  • Material housing
    -
4
Screw connection
8 - 10
-
No
1.5
4 Days
16.60

1353730000
Part Number : 1353730000
Shipping Days 4 Days
Standard Unit Price 16.60

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    8 - 10
  • Type of connection socket for actuators and sensors
    -
  • Screened
    No
  • Core cross section
    1.5
  • Material housing
    Plastic
5
Screw connection
8 - 10
-
No
1.5
4 Days
16.98

1353750000
Part Number : 1353750000
Shipping Days 4 Days
Standard Unit Price 16.98

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    5
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    8 - 10
  • Type of connection socket for actuators and sensors
    -
  • Screened
    No
  • Core cross section
    1.5
  • Material housing
    Plastic
4
[Other] Other
7.3
M12
Yes
0.5
4 Days
47.69

1380550000
Part Number : 1380550000
Shipping Days 4 Days
Standard Unit Price 47.69

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    [Other] Other
  • Connector Shape
    Straight
  • Cable diameter(mm)
    7.3
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.5
  • Material housing
    Metal
4
[Other] Other
6.6
M12
Yes
0.5
4 Days
47.69

1380570000
Part Number : 1380570000
Shipping Days 4 Days
Standard Unit Price 47.69

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    [Other] Other
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6.6
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.5
  • Material housing
    Metal
4
[Other] Other
8.3
M12
Yes
0.5
29 Days
47.69

1380590000
Part Number : 1380590000
Shipping Days 29 Days
Standard Unit Price 47.69

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    [Other] Other
  • Connector Shape
    Straight
  • Cable diameter(mm)
    8.3
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.5
  • Material housing
    Metal
4
[Other] Other
6.5
M12
Yes
0.5
4 Days
47.69

1380620000
Part Number : 1380620000
Shipping Days 4 Days
Standard Unit Price 47.69

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    [Other] Other
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6.5
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.5
  • Material housing
    Metal
4
Screw connection
8 - 10
-
No
1.5
4 Days
21.75

1391980000
Part Number : 1391980000
Shipping Days 4 Days
Standard Unit Price 21.75

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    8 - 10
  • Type of connection socket for actuators and sensors
    -
  • Screened
    No
  • Core cross section
    1.5
  • Material housing
    Plastic
4
Screw connection
8 - 10
-
No
1.5
4 Days
21.75

1392000000
Part Number : 1392000000
Shipping Days 4 Days
Standard Unit Price 21.75

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    8 - 10
  • Type of connection socket for actuators and sensors
    -
  • Screened
    No
  • Core cross section
    1.5
  • Material housing
    Plastic
8
Screw connection
4 - 6
M12
No
0.75
4 Days
23.18

Part Number : 1423540000
Shipping Days 4 Days
Standard Unit Price 23.18

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    8
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    4 - 6
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    No
  • Core cross section
    0.75
  • Material housing
    Metal
4
[Other] Insulation displacement connector
4 - 5.1
M12
Yes
0.75
4 Days
31.66

Part Number : 1465070000
Shipping Days 4 Days
Standard Unit Price 31.66

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    [Other] Insulation displacement connector
  • Connector Shape
    Straight
  • Cable diameter(mm)
    4 - 5.1
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    Yes
  • Core cross section
    0.75
  • Material housing
    Metal
4
Screw connection
4 - 6
M12
No
0.75
4 Days
10.49

9457240000
Part Number : 9457240000
Shipping Days 4 Days
Standard Unit Price 10.49

Specificationtitle

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    4
  • Wire connection method
    Screw connection
  • Connector Shape
    Straight
  • Cable diameter(mm)
    4 - 6
  • Type of connection socket for actuators and sensors
    M12
  • Screened
    No
  • Core cross section
    0.75
  • Material housing
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support