Signal Inverter, Signal Converter / Isolator

Signal Inverter, Signal Converter / Isolator

Standard Unit Price:
489.03
Shipping Days:
44 Days

Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.

Basic Specifications

  • Dimension width(mm)
    45
  • Dimension thickness(mm)
    112.4
  • Construction type of device
    Built-in device
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
44 Days
489.03

8939680000
Part Number : 8939680000
Shipping Days 44 Days
Standard Unit Price 489.03

Specificationtitle

  • Dimension width(mm)
    45
  • Dimension thickness(mm)
    112.4
  • Construction type of device
    Built-in device
44 Days
500.98

8964320000
Part Number : 8964320000
Shipping Days 44 Days
Standard Unit Price 500.98

Specificationtitle

  • Dimension width(mm)
    45
  • Dimension thickness(mm)
    112.4
  • Construction type of device
    Built-in device

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360