Accessories, Cutter Holder

Click on this image to zoom in.

Click on this image to zoom in.

Accessories, Cutter Holder

Standard Unit Price:
37.80
Shipping Days:
9 Days

Replacement blade holder with integrated cutters for stripping tools.

Basic Specifications

  • Shape of blade
    Other
  • Suitable for
    Stripper/skinner
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
37.80

1119030000
Part Number : 1119030000
Shipping Days 9 Days
Standard Unit Price 37.80

Specificationtitle

  • Shape of blade
    -
  • Suitable for
    -
19 Days
68.71

1119040000
Part Number : 1119040000
Shipping Days 19 Days
Standard Unit Price 68.71

Specificationtitle

  • Shape of blade
    -
  • Suitable for
    -
26 Days
70.22

9005740000
Part Number : 9005740000
Shipping Days 26 Days
Standard Unit Price 70.22

Specificationtitle

  • Shape of blade
    -
  • Suitable for
    -
22 Days
43.07

9054030000
Part Number : 9054030000
Shipping Days 22 Days
Standard Unit Price 43.07

Specificationtitle

  • Shape of blade
    Other
  • Suitable for
    Stripper/skinner
37 Days
76.79

9054080000
Part Number : 9054080000
Shipping Days 37 Days
Standard Unit Price 76.79

Specificationtitle

  • Shape of blade
    Other
  • Suitable for
    Stripper/skinner

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support