Select from variation
Network Switch, Managed, Fast Ethernet 1240940000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Network Switch, Managed, Fast Ethernet
Part Number:1240940000

Standard Unit Price: 808.66 Special price 808.66
Shipping Days: 9 Days

Network switch for communication between stations in Ethernet networks.

The spec of 1240940000

  • Mounting Method
    DIN Rail
  • Managed/unmanaged
    Managed
  • Dimension length(mm)
    135
  • Dimension width(mm)
    53.6
  • Dimension thickness(mm)
    105
  • DIN rail mounting method
    DIN rail (top hat rail)
  • Layer 2
    Yes
  • Layer 3
    No
  • Degree of protection (IP)
    IP30
  • Ethernet
    Yes
  • Power over Ethernet
    Other

This page is Network Switch, Managed, Fast Ethernet, part number 1240940000.
You can find the detail information about specifications and dimensions on part number 1240940000.

Variation of this product

Part Number
1240990000
1241020000
1241100000
1286820000
1344770000
1345240000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width
(mm)
Dimension thickness
(mm)

1,225.43 €

1 92 Days 53.6105

1,877.72 €

1 9 Days 53.6105

1,798.46 €

1 9 Days 94142.7

1,898.18 €

1 92 Days 94142.7

1,225.43 €

1 9 Days 53.6105

1,788.23 €

1 92 Days 53.6105

Tech Support