Select from variation
Network Switch, Managed, Gigabit Ethernet 1241320000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Network Switch, Managed, Gigabit Ethernet
Part Number:1241320000

Standard Unit Price: 2,222.98 Special price 2,222.98
Shipping Days: 4 Days

Network switch for communication between stations in Ethernet networks.

The spec of 1241320000

  • Mounting Method
    DIN Rail
  • Managed/unmanaged
    Managed
  • Dimension length(mm)
    135
  • Dimension width(mm)
    94
  • Dimension thickness(mm)
    142.7
  • DIN rail mounting method
    DIN rail (top hat rail)
  • Layer 2
    Yes
  • Layer 3
    No
  • Degree of protection (IP)
    IP30
  • Ethernet
    Yes
  • Power over Ethernet
    Other

This page is Network Switch, Managed, Gigabit Ethernet, part number 1241320000.
You can find the detail information about specifications and dimensions on part number 1241320000.

Variation of this product

Part Number
1241290000
1241300000
1241330000
1241340000
1241350000
1241370000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width
(mm)
Dimension thickness
(mm)

1,596.32 €

1 4 Days 80.2107

99,999.00 €

1 4 Days 80.2107

99,999.00 €

1 4 Days 94142.7

99,999.00 €

1 4 Days 94142.7

99,999.00 €

1 Quote 94142.7

99,999.00 €

1 4 Days 80.2107

Tech Support