Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1241380000 |
1286920000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
537.17 € | 1 | 4 Days | |||
587.14 € | 1 | 4 Days |
Loading...
Mounting Method | DIN Rail | Managed/unmanaged | Unmanaged | Dimension length(mm) | 114 |
---|---|---|---|---|---|
Dimension width(mm) | 50 | Dimension thickness(mm) | 70 | DIN rail mounting method | DIN rail (top hat rail) |
Layer 2 | Yes | Layer 3 | No | Degree of protection (IP) | IP30 |
Ethernet | Yes | Power over Ethernet | 802.3 at (PoE+) |