Metal Housing, Powder-Coated, Chloroprene
- Standard Unit Price:
-
14.08 €
- Shipping Days:
-
4 Days
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Basic Specifications
-
- Material
- Aluminum
-
- Mounting Plate
- Sold separately
-
- Type of surface
- With powder coating
-
- Colour
- Other
-
- RAL-number
- 7001
-
- Floor installation possible
- No
-
- Pole fastening
- No
-
- Suitable for metrical mounting
- No
-
- Pitched roof
- No
-
- EMC-version
- No
-
- Impact strength
- IK09
-
- With ventilation door
- No
-
- With backside door
- No