Metal Housing, Powder-Coated, Silicone (1024980000)

Metal Housing, Powder-Coated, Silicone 1024980000

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 1024980000

Brand: WEIDMUELLER

Price: 162.72

Delivery time: 4 Days


Technical Data:

Dimensions, Width: 120 mm

Dimension height: 150 mm

Dimension depth D: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1024980000

Part Number
1024980000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions, Width
(mm)
Dimension height
(mm)
Dimension depth D
(mm)

162.72 €

1 4 Days 12015080

Loading...

  1. 1

Basic information

Material Steel Type of surface With powder coating Colour Other
RAL-number 7032 Floor installation possible No Pole fastening No
Suitable for metrical mounting No Pitched roof No Impact strength IK09
With ventilation door No With backside door No

Tech Support