Metal Housing, Untreated, Chloroprene

Click on this image to zoom in.

Click on this image to zoom in.

Metal Housing, Untreated, Chloroprene

Standard Unit Price:
10.08
Shipping Days:
9 Days

Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.

Basic Specifications

  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
Part Number
Dimensions, Width(mm)

Refine by

  • 50
  • 70
  • 75
  • 100
  • 125
  • 130
  • 165
  • 260
  • 350
  • Clear
Dimension height(mm)

Refine by

  • 45
  • 70
  • 80
  • 82
  • 160
  • Clear
Dimension depth D(mm)

Refine by

  • 30
  • 45
  • 57
  • 72
  • 91
  • 100
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
70
70
45
9 Days
17.12

0342000000
Part Number : 0342000000
Shipping Days 9 Days
Standard Unit Price 17.12

Specificationtitle

  • Dimensions, Width(mm)
    70
  • Dimension height(mm)
    70
  • Dimension depth D(mm)
    45
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
100
70
45
9 Days
27.05

0342100000
Part Number : 0342100000
Shipping Days 9 Days
Standard Unit Price 27.05

Specificationtitle

  • Dimensions, Width(mm)
    100
  • Dimension height(mm)
    70
  • Dimension depth D(mm)
    45
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
165
70
45
9 Days
29.92

0342200000
Part Number : 0342200000
Shipping Days 9 Days
Standard Unit Price 29.92

Specificationtitle

  • Dimensions, Width(mm)
    165
  • Dimension height(mm)
    70
  • Dimension depth D(mm)
    45
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
130
82
72
9 Days
36.55

0342300000
Part Number : 0342300000
Shipping Days 9 Days
Standard Unit Price 36.55

Specificationtitle

  • Dimensions, Width(mm)
    130
  • Dimension height(mm)
    82
  • Dimension depth D(mm)
    72
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
350
160
100
9 Days
125.68

0342600000
Part Number : 0342600000
Shipping Days 9 Days
Standard Unit Price 125.68

Specificationtitle

  • Dimensions, Width(mm)
    350
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    100
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
50
45
30
9 Days
10.08

0573200000
Part Number : 0573200000
Shipping Days 9 Days
Standard Unit Price 10.08

Specificationtitle

  • Dimensions, Width(mm)
    50
  • Dimension height(mm)
    45
  • Dimension depth D(mm)
    30
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
75
80
57
9 Days
21.20

0573300000
Part Number : 0573300000
Shipping Days 9 Days
Standard Unit Price 21.20

Specificationtitle

  • Dimensions, Width(mm)
    75
  • Dimension height(mm)
    80
  • Dimension depth D(mm)
    57
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
125
80
57
9 Days
27.45

0573400000
Part Number : 0573400000
Shipping Days 9 Days
Standard Unit Price 27.45

Specificationtitle

  • Dimensions, Width(mm)
    125
  • Dimension height(mm)
    80
  • Dimension depth D(mm)
    57
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No
260
160
91
9 Days
92.40

0573600000
Part Number : 0573600000
Shipping Days 9 Days
Standard Unit Price 92.40

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    91
  • Material
    Aluminum
  • Mounting Plate
    Sold separately
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Floor installation possible
    No
  • Pole fastening
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    IK09
  • With ventilation door
    No
  • With backside door
    No

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support