Contact Insert (Circular Connector), Solder-In Socket, M23 (1224190000)

Contact Insert (Circular Connector), Solder-In Socket, M23 1224190000

Product Details:

Manufacturer part number: 1224190000

Brand: WEIDMUELLER

Price: 13.17

Delivery time: 23 Days


Technical Data:

Number of Poles: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1224190000

Part Number
1224190000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles

13.17 €

1 23 Days 12

Loading...

  1. 1

Basic information

Shape Round Modular version No Material connector of connector insert Thermoplastic
Type of electric connection Soldering connection Material of contact surface Gold Material contact Copper

This page is Contact Insert (Circular Connector), Solder-In Socket, M23, part number 1224190000.
You can find the detail information about specifications and dimensions on part number 1224190000.

Variation of this product

Part Number
1224430000
1224610000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles

18.69 €

1 23 Days 19

12.58 €

1 23 Days 12

Tech Support