Select from variation
Contact Insert (Industry Plug-In Connectors), Male 1023290000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Contact Insert (Industry Plug-In Connectors), Male
Part Number:1023290000

Standard Unit Price: 12.66 Special price 12.66
Shipping Days: 79 Days

Insert for industrial plug-in connectors, consisting of contact element and insulating body.

The spec of 1023290000

  • Number of Poles
    32
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    Yes
  • Contact type
    Pin
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    16
  • Nominal rated voltage
    400
  • Rated surge voltage
    4
  • Pollution degree
    3
  • Type of electric connection
    Crimp connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 6
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes

This page is Contact Insert (Industry Plug-In Connectors), Male, part number 1023290000.
You can find the detail information about specifications and dimensions on part number 1023290000.

Variation of this product

Part Number
1023220000
1023240000
1023260000
1023320000
1023340000
1023360000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles Contact insert without contacts Rated current In Nominal rated voltage Rated surge voltage Type of electric connection Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Material of contact surface Material contact With protective conductor

19.18 €

1 79 Days 4No808308Screw connection0.5 - 160.5 - 161.5 - 16SilverCopperYes

20.98 €

1 79 Days 6No808308Screw connection0.5 - 160.5 - 161.5 - 16SilverCopperYes

23.58 €

1 79 Days 12No804006Screw connection0.5 - 160.5 - 161.5 - 16SilverCopperYes

13.34 €

1 79 Days 42Yes406908Crimp connection0.5 - 60.5 - 61.5 - 6SilverCopperYes

19.31 €

1 79 Days 14Yes406908Crimp connection0.5 - 60.5 - 61.5 - 6SilverCopperYes

55.83 €

1 92 Days 8No1106908Axial screw connection10 - 25-10 - 25SilverCopperYes

Tech Support