Select from variation
Data Module 1428990000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Data Module
Part Number:1428990000

Standard Unit Price: 7.00 Special price 7.00
Shipping Days: 9 Days

Module to transmit data.

The spec of 1428990000

  • Length
    40.4
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No

This page is Data Module, part number 1428990000.
You can find the detail information about specifications and dimensions on part number 1428990000.

Variation of this product

Part Number
1429020000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length

7.00 €

1 23 Days 41.2

Tech Support