Dummy Module

Click on this image to zoom in.

Click on this image to zoom in.

Dummy Module

Standard Unit Price:
2.85
Shipping Days:
9 Days

Module to transmit data.

Basic Specifications

  • Length
    20.6
  • Width
    7.15
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
2.85

1429040000
Part Number : 1429040000
Shipping Days 9 Days
Standard Unit Price 2.85

Specificationtitle

  • Length
    20.6
  • Width
    7.15
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support