Housing (Industry Plug-In Connectors), Base Enclosure, Screw Plug, Standard
- Standard Unit Price:
-
53.58 €
- Shipping Days:
-
79 Days
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
Basic Specifications
-
- Shape
- Rectangular
-
- Type of housing
- Socket case
-
- Position cable feed
- Other
-
- Position of the shackle
- Other
-
- With cable screw gland
- No
-
- Material housing
- Aluminium
-
- Coating housing
- With powder coating
-
- With interlocking device
- Yes
-
- Locking mechanism
- Screw
-
- Degree of protection (IP), mounted
- IP68