Select from variation
Housing (Industry Plug-In Connectors), Bulkhead Enclosure, Screw Plug, Standard 1081530000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Housing (Industry Plug-In Connectors), Bulkhead Enclosure, Screw Plug, Standard
Part Number:1081530000

Standard Unit Price: 28.88 Special price 28.88
Shipping Days: 92 Days

The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.

The spec of 1081530000

  • Shape
    Rectangular
  • Height
    29.5
  • Width
    58
  • Type of housing
    Housing extension
  • Position cable feed
    Other
  • Position of the shackle
    Other
  • With cable screw gland
    No
  • Material housing
    Aluminium
  • Coating housing
    With powder coating
  • With interlocking device
    Yes
  • Locking mechanism
    Screw
  • EMC-version
    Yes
  • Degree of protection (IP), mounted
    IP68

This page is Housing (Industry Plug-In Connectors), Bulkhead Enclosure, Screw Plug, Standard, part number 1081530000.
You can find the detail information about specifications and dimensions on part number 1081530000.

Variation of this product

Part Number
1081470000
1081490000
1081510000
1081520000
1081540000
1120040000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height Width

14.75 €

1 79 Days 24.436

19.18 €

1 79 Days 43.767

22.09 €

1 92 Days 29.558

26.72 €

1 79 Days 29.558

32.26 €

1 9 Days 29.558

49.38 €

1 79 Days 49.872

Tech Support