Select from variation
Housing (Industry Plug-In Connectors), Cover for Lower Part of Housing 1009080000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Housing (Industry Plug-In Connectors), Cover for Lower Part of Housing
Part Number:1009080000

Standard Unit Price: 21.42 Special price 21.42
Shipping Days: 79 Days

The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.

The spec of 1009080000

  • Shape
    Rectangular
  • Height
    -
  • Width
    -
  • Type of housing
    Other
  • Position cable feed
    Other
  • Position of the shackle
    Cover
  • With cable screw gland
    No
  • Material housing
    Aluminium
  • Coating housing
    With powder coating
  • With interlocking device
    Yes
  • Locking mechanism
    Double locking levers
  • EMC-version
    No
  • Degree of protection (IP), mounted
    IP65

This page is Housing (Industry Plug-In Connectors), Cover for Lower Part of Housing, part number 1009080000.
You can find the detail information about specifications and dimensions on part number 1009080000.

Variation of this product

Part Number
1009090000
1009100000
1083060000
1083070000
1083080000
1083090000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height Width Position of the shackle Locking mechanism EMC-version Degree of protection (IP), mounted

30.18 €

1 79 Days 1755CoverDouble locking leversNoIP65

25.83 €

1 79 Days 1755CoverDouble locking leversNoIP65

27.08 €

1 79 Days 3158OtherScrewYesIP68

31.29 €

1 79 Days 3158OtherScrewYesIP68

34.00 €

1 92 Days 3158OtherScrewYesIP68

36.42 €

1 79 Days 3158OtherScrewYesIP68

Tech Support