Housing (Industry Plug-In Connectors), W. Threading

Housing (Industry Plug-In Connectors), W. Threading
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1115900000

Part Number
1115900000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.18 €

1 79 Days

Loading...

  1. 1

Basic information

Shape Rectangular Height 76 Width 59
With cable screw gland No Material housing Aluminium Coating housing With powder coating
Degree of protection (IP), mounted IP65

This page is Housing (Industry Plug-In Connectors), W. Threading, part number 1115900000.
You can find the detail information about specifications and dimensions on part number 1115900000.

Tech Support