Housing (Sensor-Actuar Interfaces)

Housing (Sensor-Actuar Interfaces)

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1246490000
1246510000
1246520000
1246530000
1246540000
1246550000
1246560000
1246570000
1246580000
1246590000
1246610000
1246620000
1246630000
1246640000
1246650000
1246660000
1246670000
1246680000
1246690000
1246710000
1246720000
1246810000
1246820000
1246830000
1246840000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length Height Width

33.60 €

25 37 Days ---

106.94 €

25 30 Days ---

31.98 €

25 37 Days 12.4512554

17.45 €

25 37 Days ---

33.60 €

25 37 Days ---

33.60 €

25 37 Days ---

32.63 €

25 30 Days ---

33.60 €

25 37 Days ---

33.60 €

25 30 Days ---

33.60 €

25 30 Days ---

64.18 €

25 37 Days ---

32.63 €

25 30 Days ---

56.32 €

25 37 Days ---

32.63 €

25 92 Days ---

17.02 €

25 92 Days ---

17.45 €

20 30 Days ---

32.63 €

20 37 Days ---

47.17 €

20 30 Days ---

40.28 €

20 30 Days ---

16.48 €

20 37 Days ---

17.02 €

20 37 Days ---

33.60 €

20 30 Days ---

56.32 €

20 30 Days ---

33.60 €

20 30 Days ---

17.45 €

20 30 Days ---

Loading...

  1. 1

Basic information

Shape Round Degree of protection (IP), mounted IP67

Tech Support