Junction Box, FreeCon, RJ45, Coupling

Click on this image to zoom in.

Click on this image to zoom in.

Junction Box, FreeCon, RJ45, Coupling

Standard Unit Price:
92.00
Shipping Days:
9 Days

Enclosure for cabling in the field.

Basic Specifications

  • Shape
    Other
  • Degree of protection (IP), mounted
    IP65
Part Number
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
V0
9 Days
117.60

1068820000
Part Number : 1068820000
Shipping Days 9 Days
Standard Unit Price 117.60

Specificationtitle

  • Shape
    Other
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP65
V0
17 Days
97.28

1068870000
Part Number : 1068870000
Shipping Days 17 Days
Standard Unit Price 97.28

Specificationtitle

  • Shape
    Other
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP65
-
30 Days
92.00

1122710000
Part Number : 1122710000
Shipping Days 30 Days
Standard Unit Price 92.00

Specificationtitle

  • Shape
    Other
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support