Junction Box, FreeCon, SCRJ, Coupling

Click on this image to zoom in.

Click on this image to zoom in.

Junction Box, FreeCon, SCRJ, Coupling

Standard Unit Price:
95.12
Shipping Days:
30 Days

Enclosure for cabling in the field.

Basic Specifications

  • Shape
    Other
  • Degree of protection (IP), mounted
    IP65
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
30 Days
95.12

1318150000
Part Number : 1318150000
Shipping Days 30 Days
Standard Unit Price 95.12

Specificationtitle

  • Shape
    Other
  • Degree of protection (IP), mounted
    IP65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support