Wall-Mounted Junction Box, IP67

Click on this image to zoom in.

Click on this image to zoom in.

Wall-Mounted Junction Box, IP67

Standard Unit Price:
21.60
Shipping Days:
23 Days

Enclosure for cabling in the field.

Basic Specifications

  • Shape
    Other
  • Degree of protection (IP), mounted
    IP67
Part Number
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
V0
23 Days
21.60

1045780000
Part Number : 1045780000
Shipping Days 23 Days
Standard Unit Price 21.60

Specificationtitle

  • Shape
    Other
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP67
-
23 Days
30.95

1061830000
Part Number : 1061830000
Shipping Days 23 Days
Standard Unit Price 30.95

Specificationtitle

  • Shape
    Other
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support