Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXM 4/0
Part Number
|
---|
CXM 4/0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Enclosure size (mm) | Details | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.81 € | 1 | Available | 5 Days | 10 | Male (plug) | 4 | 80 | 830 | Fasten With Screws | Male insert | 4 to 16 | 12 to 6 | 77.27 | With male contact | - |
Loading...
Connector Shape | Square shape | Connector series initials | A/B/C | Application | Cable Connection |
---|---|---|---|---|---|
Connection direction | Straight | Representative Standard | UL / CCC / CSA | Operating Temperature Range (Min)(°C) | -40 |
Operating Temperature Range (Max)(°C) | +125 | Material | Flame resistant thermoplastic resin | Other standards | GL, GOST |
This page is [Ilme Insert]CX, Supports High Current, Composite Type, part number CXM 4/0.
You can find the detail information about specifications and dimensions on part number CXM 4/0.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Part names
Conforming wire size (cross section)(mm2)
Conforming wire size(AWG)
Enclosure size(mm)
Details
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CXF 4/8 |
CXF 6/36 |
CXF 8/24 |
CXM 4/2 |
CXM 4/8 |
CXM 6/36 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Enclosure size (mm) | Details | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.27 € | 1 | 5 Days | 10 | Female (socket) | 12 | 80 | 400 | Fasten With Screws | Female insert | 0.75 to 16 | 18 to 6 | 104.27 | With female contact | - | ||
30.02 € | 1 | Available | 5 Days | 10 | Female (socket) | 42 | 40 | 690 | Crimp | Female insert | 0.14 to 6 | 26 to 10 | 77.27 | - | For female contacts | |
30.53 € | 1 | Available | 5 Days | 10 | Female (socket) | 32 | 16 | 400 | Crimp | Female insert | 0.14 to 4 | 26 to 12 | 57.27 | - | For female contacts | |
36.65 € | 1 | Available |
Same day
Stock | 10 | Male (plug) | 6 | 80 | 830 | Fasten With Screws | Male insert | 0.25 to 16 | 24 to 6 | 77.27 | With male contact | - | |
59.55 € | 1 | 5 Days | 10 | Male (plug) | 12 | 80 | 400 | Fasten With Screws | Male insert | 0.75 to 16 | 18 to 6 | 104.27 | With male contact | - | ||
24.40 € | 1 | Available | 5 Days | 10 | Male (plug) | 42 | 40 | 690 | Crimp | Male insert | 0.14 to 6 | 26 to 10 | 77.27 | - | For male contacts |