Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
66.9196-24 |
66.9196-25 |
66.9196-26 |
66.9196-27 |
66.9196-29 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | |
4.71 € | 1 | Available | 3 Days | |
4.71 € | 10 | Available | 3 Days | |
4.45 € | 10 | Available | 3 Days | |
4.45 € | 10 | Available | 3 Days |
Loading...
Rated values | 1000 V, CAT II, 32 A | Rated voltage (max.) | 600,0 V | Rated current (max.) | 600,0 V |
---|---|---|---|---|---|
Diameter of plug system | 4 mm | Test accessory acc. To | IEC EN 61010-031 | Assembly instruction | MAH 503 |
Outer diameter | 3,9 mm | Surface treatment electrical contact | Ni |