2 mm connecting plug

2 mm connecting plug

Click on this image to zoom in.

Click on this image to zoom in.

Insulated, Ø 2 mm, made of brass. Equipped with spring-loaded MULTILAM to ensure vibration-proof contacts – ideal use is in the automotive field for test drives and servicing. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24.0040-29

Part Number
24.0040-29
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.12 €

50 3 Days

Loading...

  1. 1

Basic information

Rated values 30 VAC, 10 A / 60 VDC, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Plug spacing 5,08 mm Base material electrical contact CuZn Surface treatment electrical contact Au

This page is 2 mm connecting plug, part number 24.0040-29.
You can find the detail information about specifications and dimensions on part number 24.0040-29.

Tech Support