MS Series High-Sensitivity Contactor

MS Series High-Sensitivity Contactor

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
・ Small, high performance direct current operation type contactor, which can be directly driven with transistor output (24 V DC 0.1 A) such as sequencer
・ The built-in surge absorption function suppresses the surge voltage, preventing adverse effects such as the destruction of peripheral devices, due to the surge voltage when the coil is off

(i)Remark

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSOD-QR11 0.2KW 200V DC24V
MSOD-QR11 0.4KW 200V DC24V
MSOD-QR11 0.75KW 200V DC24V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Motor Capacity VAC 200–220 Class
(kW/A)

160.36 €

1 Available 6 Days 0.2/1.3

94.01 €

1 10 Days 0.4/2.1

94.01 €

1 10 Days 0.75/3.6

Loading...

  1. 1

Basic information

Operating Method Reversible format Coil rated voltage(V) DC24 Number of Poles 3
Auxiliary Contact 1b x 2 Representative Standard CE / UL / TUV / CSA Dimension length(mm) 98.5
Dimension width(mm) 94.5 Dimension thickness(mm) 77 Equipment Name Highly Sensitive Contactor
Specifications No thermal CAN terminal Electrical opening/closing durability (AC-3)(Ten thousand times) 100

Tech Support