Bus connection, FBA Series (FBA-2-M12-5POL)

Bus connection, FBA Series FBA-2-M12-5POL

Product Details:

Manufacturer part number: FBA-2-M12-5POL

Brand: FESTO

Price: 24.09

Delivery time: 3 Days


Technical Data:

DC operating voltage range: ≤ 24 V

Current rating: 4 A

Degree of protection: IP65

Min. Ambient temperature: -5 °C

Housing colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FBA-2-M12-5POL

Part Number
FBA-2-M12-5POL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DC operating voltage range
(V)
Current rating
(A)
Degree of protection Min. Ambient temperature
(°C)
Housing colour Material of pin contacts Housing material Seals material Fieldbus interface Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

24.09 €

1 3 Days ≤ 244IP65-5BlackBronze, Gold-platedPA---52563228

Loading...

  1. 1

Basic information

Max. Ambient temperature(°C) 50 Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70

This page is Bus connection, FBA Series, part number FBA-2-M12-5POL.
You can find the detail information about specifications and dimensions on part number FBA-2-M12-5POL.

Variation of this product

Part Number
FBA-1-SL-5POL
FBA-2-M12-5POL-RK
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
DC operating voltage range
(V)
Current rating
(A)
Degree of protection Min. Ambient temperature
(°C)
Housing colour Material of pin contacts Housing material Seals material Fieldbus interface Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

29.97 €

1 4 Days ≤ 244IP40-5BlackBronze, Gold-platedPA---52563426

47.08 €

1 3 Days --IP650---NBRSocket and plug, M12x1, 5-pin, B-coded1 - Low corrosion stress53311880

Tech Support