Plug socket, NTSD Series (NTSD-GD-9)

Plug socket, NTSD Series NTSD-GD-9

Product Details:

Manufacturer part number: NTSD-GD-9

Brand: FESTO

Price: 24.23

Delivery time: 7 Days


Technical Data:

Housing material: PBT

Material of pin contacts: Brass, Copper alloy

Min. Ambient temperature: -5 °C

Min. Storage temperature: -20 °C

Max. Ambient temperature: 50 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NTSD-GD-9

Part Number
NTSD-GD-9
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Material of pin contacts Min. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Ambient temperature
(°C)
Max. Storage temperature
(°C)
Nominal operating voltage AC
(V)
Housing colour Type of mounting Cable fitting Manufacturer part # Weight
(g)

24.23 €

1 7 Days PBTBrass, Copper alloy-5-205070≤ 250 V-With union nutPg91849325

Loading...

  1. 1

Basic information

Degree of protection IP67 Approved cable diameter(mm) 6-8

This page is Plug socket, NTSD Series, part number NTSD-GD-9.
You can find the detail information about specifications and dimensions on part number NTSD-GD-9.

Variation of this product

Part Number
NTSD-GD-9-M12-5POL-RK
NTSD-WD-9
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Material of pin contacts Min. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Ambient temperature
(°C)
Max. Storage temperature
(°C)
Nominal operating voltage AC
(V)
Housing colour Type of mounting Cable fitting Manufacturer part # Weight
(g)

24.54 €

1 4 Days PA--40-85--Black--538999-

24.23 €

1 3 Days PBTBrass, Copper alloy-5-205070≤ 250 V-With union nutPg91852730

Tech Support