Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NECU-M-B12G5-C2-PB
Housing material | Die-cast zinc, Nickel-plated | Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | 85 |
---|---|---|---|---|---|
IP rating | IP67 | DC operating voltage range(V) | 0-125 | AC operating voltage range(V) | 0-125 |
Surge resistance(kV) | 1.5 | Corrosion resistance class (CRC) | 1 - Low corrosion stress | Manufacturer part # | 1067905 |
This page is Plug socket, NECU Series, part number NECU-M-B12G5-C2-PB.
You can find the detail information about specifications and dimensions on part number NECU-M-B12G5-C2-PB.