Plug socket, FBSD Series (FBSD-WD-9)

Plug socket, FBSD Series FBSD-WD-9

Product Details:

Manufacturer part number: FBSD-WD-9

Brand: FESTO

Price: 19.63

Delivery time: 4 Days


Technical Data:

Material of pin contacts: Bronze, White bronze, coated

Nominal operating voltage DC: ≤ 250 V

Nominal operating voltage AC: ≤ 250 V V

Approved cable diameter: 6-8 mm

Surge resistance: 2.5 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FBSD-WD-9

Part Number
FBSD-WD-9
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of pin contacts Nominal operating voltage DC
(V)
Nominal operating voltage AC
(V)
Approved cable diameter
(mm)
Surge resistance
(kV)
Cable fitting Manufacturer part # Weight
(g)

19.63 €

1 4 Days Bronze, White bronze, coated≤ 250≤ 250 V6-82.5Pg91852530

Loading...

  1. 1

Basic information

Housing material PA-reinforced Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 85
Degree of protection IP67 Current rating at 40°C(A) 4 Housing colour Black
Type of mounting With union nut Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Plug socket, FBSD Series, part number FBSD-WD-9.
You can find the detail information about specifications and dimensions on part number FBSD-WD-9.

Variation of this product

Part Number
FBSD-GD-13.5
FBSD-GD-9
FBSD-GD-9-5POL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material of pin contacts Nominal operating voltage DC
(V)
Nominal operating voltage AC
(V)
Approved cable diameter
(mm)
Surge resistance
(kV)
Cable fitting Manufacturer part # Weight
(g)

15.51 €

1 4 Days Bronze, White bronze, coated≤ 250≤ 250 V10-122.5Pg13.51849640

15.51 €

1 4 Days Bronze, White bronze, coated≤ 250≤ 250 V8-9.52.5Pg91849529

17.38 €

1 3 Days Bronze, Nickel-plated and gold-plated≤ 60≤ 60 V6-81.5Pg91832433

Tech Support