Manufacturer part number: Z-LHASA/230
Brand: EATON
Price: 42.85 €
Delivery time: 3 Days
Rated voltage: 230 V
Rated switch current: 2 A
Suitable for max. current main contact unit: 2 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-LHASA/230
Suitable for max. number of poles main contact unit (total) | 1 | Attached at delivery | false | Assembly width (TE) | 1.5 |
---|---|---|---|---|---|
Number of fault-signal switches | 0 | Device fitting | Miniature circuit breaker (MCB) | Additional equipment | Shunt release (for power circuit breaker) |
Voltage type for actuating | AC | Number of contacts as normally closed contact | 1 | Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 | With auto test for earth leakage function | false |
This page is Shunt release, up to 125 A, part number Z-LHASA/230.
You can find the detail information about specifications and dimensions on part number Z-LHASA/230.
Part Number |
---|
Z-LHASA/24 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Rated switch current (A) | Suitable for max. current main contact unit (A) |
---|---|---|---|---|---|---|---|---|
42.85 € | 8 | 28 Days | 24 | 18 | 14 |